IESNA:LM-63-2002
[TEST]P948608
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16054
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1758.7 1920.9 2097.4 2284.7 2446.9 2582.8 2685.8 2746.1 2755.9 2726.3
2695.7 2693.5 2712.1 2752.6 2848 3085.8 3676.4 4562.9 5353 5960
6426.8 6867.3 7265.1 7638.8 7889.7 7528.1 6093.7 4262.6 2947.7 1982.3
836.1 265.2 126 54.8 17.5 0 0
1758.7 1924.2 2110.5 2291.3 2454.6 2590.5 2700 2760.3 2769.1 2742.8
2708.8 2707.7 2722 2763.6 2861.1 3047.4 3555.9 4420.4 5301.5 5930.4
6415.9 6904.6 7278.3 7644.3 7914.9 7681.5 6353.4 4536.6 3089 2055.7
889.8 288.2 146.8 64.7 23 0 0
1758.7 1922 2102.8 2277.1 2432.7 2562 2661.7 2724.1 2730.7 2707.7
2682.5 2678.1 2693.5 2735.1 2828.2 3002.5 3415.6 4194.7 5071.3 5752.9
6257 6787.3 7290.3 7751.6 8141.8 8253.5 7359.4 5726.6 3863.8 2509.4
1161.5 458 257.5 142.5 65.7 21.9 0
1758.7 1908.9 2076.5 2243.1 2383.4 2502.8 2598.1 2647.4 2663.9 2654
2635.4 2633.2 2646.3 2666.1 2720.9 2831.5 3020 3453.9 4194.7 5045
5801.1 6503.5 7220.2 7895.2 8540.6 9044.7 9385.5 9412.9 8823.3 6999.9
3933.9 1408.1 565.4 302.4 139.2 31.8 0
1758.7 1887 2034.9 2187.2 2319.8 2432.7 2522.5 2582.8 2610.2 2616.8
2615.7 2622.2 2640.9 2658.4 2693.5 2773.5 2913.7 3125.2 3520.8 4189.2
5062.6 5995.1 6933.1 7909.4 8714.9 9475.3 10221.6 11055.5 11705.3 11227.5
8882.5 4892.7 1925.3 861.3 363.8 37.3 0
1758.7 1874.9 2005.3 2136.8 2257.3 2368 2457.9 2528 2566.4 2593.7
2613.5 2645.2 2693.5 2731.8 2768 2825 2946.6 3141.6 3439.7 3804.6
4342.6 5047.2 5849.3 6710.6 7599.3 8584.5 9684.6 10976.6 12756.1 13813.6
12637.8 9499.4 5166.7 1843.1 458 26.3 0
1758.7 1868.3 1996.5 2129.1 2246.4 2357.1 2452.4 2521.4 2563.1 2589.4
2616.8 2648.5 2694.6 2735.1 2777.8 2841.4 2959.7 3151.5 3451.8 3838.6
4354.7 5045 5828.5 6672.3 7578.5 8574.6 9698.9 11058.8 12753.9 13750
12465.8 9317.5 5141.5 1880.4 452.6 29.6 0
1758.7 1846.4 1951.6 2066.7 2177.3 2284.7 2381.2 2462.2 2520.3 2565.3
2612.4 2669.4 2731.8 2784.4 2835.9 2909.3 3027.7 3210.7 3482.4 3852.8
4324 4900.4 5591.8 6388.5 7289.2 8302.8 9409.6 10605.1 12073.5 13195.6
11661.4 7282.6 3303.8 1124.3 267.4 23 0
1758.7 1832.2 1911.1 2002 2100.6 2200.4 2299 2385.5 2464.4 2533.5
2605.8 2674.8 2740.6 2798.7 2864.4 2959.7 3096.7 3308.2 3626 4059.9
4634.1 5319 6113.4 6981.3 7864.5 8793.7 9748.2 10761.8 11769.9 12109.6
10759.6 7211.4 3102.2 930.3 374.8 104.1 0
1758.7 1807 1863.9 1929.7 2011.9 2101.7 2189.4 2280.3 2363.6 2448
2533.5 2611.3 2677 2747.2 2821.7 2910.4 3048.5 3269.9 3611.7 4110.3
4759 5507.5 6308.5 7120.5 7929.2 8741.2 9577.2 10378.3 10743.2 10047.3
7911.6 3969 1071.7 406.5 221.4 61.4 0
1758.7 1780.7 1809.2 1855.2 1916.5 1983.4 2063.4 2141.2 2225.6 2304.5
2396.5 2485.3 2572.9 2665 2760.3 2874.3 3031 3274.2 3640.2 4187
4904.8 5756.2 6578.1 7285.9 7898.5 8478.2 8949.4 9061.1 8491.3 6937.5
4328.4 1582.3 317.8 97.5 34 12.1 0
1758.7 1767.5 1779.6 1814.6 1865 1920.9 1987.8 2056.8 2131.3 2211.3
2296.8 2384.4 2480.9 2579.5 2689.1 2820.6 2992.6 3245.7 3600.8 4087.3
4739.3 5495.4 6189 6620.8 6819.1 6855.3 6708.5 6243.8 5392.4 4134.4
2433.8 828.4 188.5 53.7 15.3 6.6 0
1758.7 1750 1751.1 1769.7 1803.7 1845.3 1895.7 1949.4 2003.1 2053.5
2109.4 2160.9 2221.2 2279.3 2342.8 2419.5 2532.4 2709.9 2990.4 3399.2
3924 4456.6 4823.7 4875.2 4581.5 4035.8 3255.6 2285.8 1302.9 596.1
255.3 96.4 36.2 14.2 6.6 1.1 0
1758.7 1719.3 1696.3 1683.1 1672.2 1652.5 1618.5 1564.8 1493.6 1409.2
1312.8 1210.9 1108.9 1018 947.9 896.4 859.1 844.9 918.3 1088.1
1276.6 1431.1 1422.3 1172.5 821.8 547.9 379.1 264.1 176.4 109.6
69 43.8 21.9 8.8 2.2 0 0
1758.7 1690.8 1638.2 1572.5 1478.2 1361 1222.9 1068.4 904 742.9
625.7 564.3 551.2 556.7 575.3 591.7 604.9 606 591.7 562.1
529.3 496.4 461.3 423 372.6 310.1 242.2 174.2 130.4 95.3
61.4 36.2 14.2 5.5 2.2 0 0
1758.7 1665.6 1571.4 1445.4 1272.2 1082.6 884.3 709 608.2 574.2
556.7 541.3 529.3 517.2 510.6 506.3 500.8 488.7 462.4 424.1
385.7 347.4 310.1 267.4 224.6 187.4 160 135.9 107.4 73.4
37.3 18.6 8.8 3.3 0 0 0
1758.7 1640.4 1507.8 1306.2 1082.6 855.8 677.2 609.3 589.5 573.1
556.7 540.2 523.8 507.4 483.2 455.9 424.1 386.8 346.3 306.8
269.6 236.7 210.4 189.6 169.8 151.2 131.5 104.1 71.2 48.2
31.8 17.5 7.7 3.3 0 0 0
1758.7 1625.1 1444.3 1208.7 943.5 719.9 629 610.4 592.8 574.2
558.9 540.2 520.5 496.4 465.7 427.4 385.7 343 298.1 254.2
218.1 195.1 178.6 163.3 146.8 130.4 111.8 88.8 70.1 55.9
40.5 26.3 8.8 1.1 0 0 0
1758.7 1603.1 1382.9 1103.5 829.5 667.3 631.2 613.6 596.1 577.5
561 543.5 522.7 494.2 455.9 415.3 366 316.7 263 224.6
199.4 184.1 172 158.9 144.6 127.1 105.2 86.6 72.3 57
41.6 26.3 7.7 0 0 0 0
1758.7 1601 1363.2 1062.9 785.7 660.8 637.8 619.1 600.5 583
565.4 545.7 524.9 494.2 456.9 407.6 351.7 295.9 249.8 214.8
192.9 178.6 165.5 151.2 134.8 114 91 75.6 61.4 47.1
31.8 17.5 4.4 0 0 0 0
1758.7 1601 1348.9 1041 767.1 660.8 642.1 623.5 602.7 583
565.4 546.8 526 498.6 463.5 415.3 356.1 297 246.6 209.3
187.4 174.2 161.1 145.7 127.1 100.8 77.8 64.7 52.6 39.4
25.2 9.9 1.1 0 0 0 0
1758.7 1606.4 1355.5 1044.3 767.1 660.8 642.1 623.5 603.8 585.2
566.5 547.9 528.2 501.9 466.8 413.1 353.9 292.6 242.2 206
186.3 173.1 158.9 144.6 124.9 94.2 73.4 61.4 48.2 35.1
21.9 7.7 0 0 0 0 0
